Cap, Groove Plate X 8 80x40, grey similar to RAL 7042
0.0.704.81

Cap, Groove Plate X 8 80x40, grey similar to RAL 7042

0.0.704.81

View CAD-Data Assign to comparison list Compare products https://kr-product.item24.com/en/directlink/pro/70481
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Cap, Groove Plate X 8 80x40, grey similar to RAL 7042
0.0.704.81

Attributes

Material
PA-GB
Property
grey similar to RAL 7042
Delivery unit
1 pce.
Weight
m = 9 g
ESD
ESD-safe = No
Cap, Groove Plate X 8 80x40, grey similar to RAL 7042
0.0.704.81

Details

Caps can be pushed onto all the sides of Groove Plate X 8 40, light to cover over sharp outer edges with no need to deburr anything. The ends of the grooves are not sealed, which makes cleaning easier. The open ends also make it easier to slot in T-Slot Nuts and other fastening materials at the end face. If only one groove is available, the 80 mm-wide Cap can be simply cut in half along the central notch using item Multi-Purpose Pliers. The subtle grey colouring reflects the colour of the anodized aluminium profiles.
If only one groove is available, the 80 mm-wide Cap can be simply cut in half along the central notch using item Multi-Purpose Pliers.
Cap, Groove Plate X 8 80x40, grey similar to RAL 7042
0.0.704.81

Tools

Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Cap, Groove Plate X 8 80x40, grey similar to RAL 7042
0.0.704.81

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39269097