New Products 2018/II (Autumn)

Work Bench System
Stay informed! The new Tablet Holder 8 and Tablet Arm 8 with double pivot arm are mobile solutions for keeping important information close to hand. Thanks to a built-in spring mechanism, they can hold tablets in sizes from 7 to 13 inches. Tablet Holder 8 can also be rotated steplessly 360° to allow switching between landscape and portrait format.
See clearly! Distortion-free magnification up to 190 percent and bright illumination are key features of the new LED Illuminated Magnifier D160 . The latest LED technology supports ergonomic, fatigue-free working practices.
Precisely positioned! The five item Pivot Arms are now available with a preassembled Height Adjuster. These carefully coordinated sets simplify assembly work. What’s more, they offer an easy means of adjusting the working height of the Pivot Arm on a vertical Line 8 system groove.
Compare products

Cordless Driver Holder 8, grey similar to RAL 7042

Cordless Driver Holder 8, black similar to RAL 9005

Connecting Element, Groove Plate Profile 8, grey similar to RAL 7042

Double Pivot Arm 8 695 with Height Adjuster 8 240

Double Pivot Arm 8 695 heavy-duty with Height Adjuster 8 290

Double Pivot Arm 8 80 695 heavy-duty with Height Adjuster 8 240

Hook and Holder Assortment, grey similar to RAL 7042

Hook and Holder Assortment, black similar to RAL 9005

Hook Assortment, grey similar to RAL 7042

Hook Assortment, black similar to RAL 9005

Holder Assortment, grey similar to RAL 7042

Holder Assortment, black similar to RAL 9005

LED Illuminated Magnifier D160

Shelf St 6x4 ESD

Delivery unit
1 set

Shelf St 8x6 ESD

Delivery unit
1 set

Pivot Arm 8 370 with Height Adjuster 8 150

Pivot Arm 8 80-370 heavy-duty with Height Adjuster 8 240

Plug-in Adapter with Kink Prevention ND 7.2

Tablet Arm 8, 5 Joints

Tablet Holder 8, 3 Joints

Toolpanel Double Pivot Arm 8 695

Toolpanel Pivot Arm 8 370 light

Tool Holder 8, grey