New products 2017/II (autumn)

Lean Production Building Kit System
New flexibility! The new LCA components are the perfect parts for Karakuri/LCA/low-cost automation applications. You’ll find everything you need to guide cables, tighten springs and operate movable flaps, lifts and carriages.
New shape! The new Profile Tube D30-45° heavy duty features twice as many grooves as a standard Profile Tube. As a result, you install both 90° connections and 45° struts without needing any special fasteners, and even combine the two in one intersection point.
New guidance! The new Guide Rail z Al is a torsion-resistant railing that can be positioned anywhere and mounted directly to the frame. It can also be installed between two parallel roller conveyors and used to form a simple chute.
Compare products

Profile Tube D30-45° heavy duty, natural

Delivery unit
1 pce., length 6000 mm
Delivery unit
1 pce., length 3000 mm

Fastener D30-45°, internal

Ball Joint Transverse Fastener D30

Parallel Fastener D30-60

Butt Fastener D30-90° R25, internal

Panel-Fixing Strip D30 8-10mm, grey similar to RAL 7042

Roller Conveyor 60 Fastening Bracket D30 with Forward Stop H43

Roller Conveyor St Fastening Bracket 40

Roller Conveyor St Fastening Bracket 40 with Forward Stop H43

Guide Rail z Al, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Cable Pulley Wheel D42/D6-12

Synthetic Fibre Cable D3, grey similar to RAL 7042

Steel Cable D3 sheathed, transparent

Delivery unit
1 roll length 100 m

Thimble D12/D3, bright zinc-plated

Ferrule D3-11, bright

Ferrule Crimper D3

Delivery unit
1 pce.

Ring Bolt D10 M6x45

Cable End Link D12-34, bright zinc-plated

Wire Cable Clamp D3 M4x10, bright zinc-plated

Extension spring 1.25x12.7x121, stainless

Spacer Bushing D17/D8-15, bright zinc-plated

Spacer Bushing D17/D6-5, bright zinc-plated

Back Stop D4-23 ESD