New Products 2016/II (Autumn)

Lean Production Building Kit System
More options! The new item solution for modular transport roller conveyors makes it incredibly easy to interlink workstations. Conveyor lines can be built and extended in next to no time. Users can choose between robust roller elements made of aluminium or lightweight plastic roller elements, as appropriate to the goods that need to be transported.
More length! Or less! To create pull-out telescopic solutions, the new Telescope Clamp D40/D30 fixes a Profile Tube D30 that has been slotted inside another Profile Tube at the desired length. This ensures accessories can be adjusted to different gradients or heights. It is also an ideal and convenient solution for building adjustable and fold-away elements.
More organisation! The versatile Container Profile D30 organises semi-open fronted boxes with mounting lugs, Parts Containers and Grab Containers. It is ideal for a whole range of uses and systems.
Compare products

Bearing Block D30 100 D5-33, grey similar to RAL 7042

Bearing Block D30 100 D5-33 ESD, black similar to RAL 9005

Conveyor Roller TR30, Bearing Flange D26.4/D5, grey similar to RAL 7042

Conveyor Roller TR30, Bearing Flange D27/D5, grey similar to RAL 7042

Conveyor Roller TR30, Bearing Flange D27/D5 ESD, black similar to RAL 9005

Tube D30x1.8 KU, grey similar to RAL 7042

Delivery unit
1 pce., length 6000 mm

Telescope Clamp D40/D30

Plain Bearing Sleeve D30/D20 ESD, black similar to RAL 9005

Plain Bearing D40/D30-50 ESD with anti-torsion feature

Plain Bearing Sleeve D40/D30 ESD with anti-torsion feature, black similar to RAL 9005

Fastener D30, internal

Cap D30 R15, grey similar to RAL 7042

Panel-Fixing Strip D30, grey similar to RAL 7042

Panel-Fixing Strip D30 1-4mm, grey similar to RAL 7042

Drawbar D25-610

Delivery unit
1 pce.

Drawbar Coupling D25-30

Container Profile D30, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Cap Set, Container Profile D30, grey similar to RAL 7042

Monitor Mounting Joint D30 VESA 75-100

Threaded Insert, Profile Tube D30 M6 Al, natural

Threaded Insert, Profile Tube D30 M8 Al, natural

Threaded Insert, Profile Tube D30 M10 Al, natural

Threaded Insert, Profile Tube D40 M8 Al, natural

Threaded Insert, Profile Tube D40 M10 Al, natural

Bracket 8 D30 T2

Delivery unit
1 set

Bracket 6 D30 T2

Delivery unit
1 set

Tube D30, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm
Delivery unit
1 pce., length 3000 mm
Delivery unit
1 pce., length 4000 mm

Profile Tube 8 D30, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm
Delivery unit
1 pce., length 3000 mm

Roller Conveyor St 60, End Cap

Roller Conveyor 6 40x40 E D30 D11 Brake, stainless

Roller Conveyor St 60x24 D15 Brake, stainless

Adapter D30/D28.6-37, grey similar to RAL 7042

Adapter D30/D28.6-25, grey similar to RAL 7042